Image of GFRST15W3 Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White
Image of GFRST15W3 Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White
Image of GFRST15W3 Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White
Image of GFRST15W3 Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White
+1
Image of GFRST15W3 Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White

Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle (3 Pack), 15A, White

Brand:

Bryant

Catalog ID:

GFRST15W3

Straight Blade Devices, Receptacle, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, White, 3 Pack.

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years agoā€¦self test monitoring now required in 2015 UL 943 GFCI Safety Standardā€¦ Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NECĀ® 406.12 and NECĀ® 517-18(c)
  • Patented AUTOGUARDĀ® self test technology
  • Triple wipe construction

Product details

General

Catalog Number

GFRST15W3

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard, 3-Pack

Type

Standard

UPC

883778123733

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

3

Resources and downloads