Image of GFRST20WB Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle with Alarm, 20A, White
Image of GFRST20WB Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle with Alarm, 20A, White

Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle with Alarm, 20A, White

Brand:

Bryant

Catalog ID:

GFRST20WB

Power Protection Products, GFCIReceptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-WireGrounding, 5-20R, With Alarm, White

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years agoā€¦self test monitoring now required in 2015 UL 943 GFCI Safety Standardā€¦ Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARDĀ® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction
  • Alarm version provides audible notification of a trip condition

Product details

General

Catalog Number

GFRST20WB

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Style

Alarm

Type

Standard

UPC

883778228155

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2240

Resources and downloads