Image of BRY4100MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight
Image of BRY4100MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Female Receptacle, 100A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Watertight

Brand:

Bryant

Catalog ID:

BRY4100MI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 3- Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 100A 3- Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY4100MI7W

Color

Red

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590281

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Wattage

48000 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

3

Resources and downloads