Image of C430P7WA Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Male, Plug, 30 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight
Image of C430P7WA Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Male, Plug, 30 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Male, Plug, 30 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight

Brand:

Bryant

Catalog ID:

C430P7WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Male, Plug, 30 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Glandless water ingress protection

Product details

General

Application

High Ampacity Connections

Catalog Number

C430P7WA

Color

Red

Number Of Poles

3-POLE

Series

Hubbell-PRO

Style

Standard Service

Type

Watertight Plug

UPC

783585674797

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-WIRE

Logistics

Carton Quantity

10

Pallet Quantity

850

Resources and downloads