Image of BB1002WA Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting Screws Included Cast Aluminum
Image of BB1002WA Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting Screws Included Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 2" NPT Hub, Angled, Mounting Screws Included Cast Aluminum

Brand:

Bryant

Catalog ID:

BB1002WA

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 100A 2" NPT Hub, Angled, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 100A 2" NPT Hub
  • Angled

Product details

General

Catalog Number

BB1002WA

Color

Aluminum

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

2" NPT Hub

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Bryant

Series

Back Boxes and Adapters

Style

15 Degree

Temperature Range

Limited By Device

Type

Back Box with Adapter

UPC

781786253018

Dimensions

Display Size

100A and 125A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads