Image of 416C6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof
Image of 416C6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof

Brand:

Bryant

Catalog ID:

416C6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Splash Proof

  • Industrial Grade
  • Female Connector Body
  • 16A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

416C6S

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Splashproof

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786252264

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications