Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 380/415V, Screw Terminals, Watertight
Image of 432C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 380/415V, Screw Terminals, Watertight
Image of 432C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 380/415V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 380/415V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 432C6W

Replaced by:

BRY432C3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Connector Body
  • 32A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Standard Product

General

Application

High Ampacity Connections

Catalog Number

432C6W

Color

Red

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251311

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.