HUBBELL
IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC
Image of BRY432C3W IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC
Image of BRY432C3W IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC

IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC

Brand: Bryant

Catalog ID: BRY432C3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Connector Body, 32 A 380-480 VAC, 3-POLE 4-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY432C3W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Cord Mounted
  • Cord Mounted

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786781672

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

32 A

Current / Amperage Rating

32 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

380-480 VAC

Voltage Rating Description

380-480 VAC

Conductor Related

Number Of Poles

3-POLE

Number Of Wires

4-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

VDE, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10