Image of BRYAUX1 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, Auxiliarly Contact
Image of BRYAUX1 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, Auxiliarly Contact

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, Auxiliarly Contact

Brand:

Bryant

Catalog ID:

BRYAUX1

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, Auxiliarly Contact, 1 NO & 1 NC, Break After Main

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • Auxiliarly Contact
  • 1 NO & 1 NC
  • Break After Main

Product details

General

Application

High Ampacity Connections

Catalog Number

BRYAUX1

Item Type

Auxiliary Contact

Series

Non-Fused Interlocks

Type

Accessory

UPC

781786590359

Electrical Ratings

Amperage Rating

10 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600 V

Conductor Related

Wire Size

#14 AWG to #18 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Resources and downloads

Specifications