Image of 430R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Delta 480V AC, Screw Terminals, Watertight
Image of 430R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Delta 480V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Delta 480V AC, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

430R7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Receptacle
  • 30A 3-Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

430R7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786251274

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Voltage Rating Description

3 Phase 480V

Wattage

14400

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications