Image of 332P6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Splash Proof
Image of 332P6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Splash Proof

Brand:

Bryant

Catalog ID:

332P6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Splash Proof

  • Industrial Grade
  • Male Plug
  • 32A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

332P6S

Color

Red

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Type

Plugs

UPC

781786252233

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

380-415 V

Voltage Rating Description

380-415 V

Wattage

8000

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications