Image of 460P12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight
Image of 460P12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

460P12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight

  • Industrial Grade
  • Male Plug
  • 60A 125/250V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

460P12W

Color

Orange

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Plugs

UPC

781786251441

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

  • 125 VAC
  • 250 VAC

Voltage Rating Description

125 VAC;250 VAC

Wattage

15000

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications