Image of HBLFCAPBN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown
Image of HBLFCAPBN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown

Brand:

Bryant

Catalog ID:

HBLFCAPBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Brown

  • Industrial Grade
  • Accessories
  • Female Device Cap

Product details

General

Catalog Number

HBLFCAPBN

Color

Brown

EU RoHS Indicator

No

Series

Series 16

Style

Female

Type

Protective Cap

UPC

783585112565

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

25

Pallet Quantity

1575

Resources and downloads