Image of HBL400RCM Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass
Image of HBL400RCM Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Brand:

Bryant

Catalog ID:

HBL400RCM

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Replacement Contact, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male
  • Replacement Contact

Product details

General

Catalog Number

HBL400RCM

EU RoHS Indicator

Yes

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Contacts

Type

Accessory

UPC

783585112350

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Resources and downloads