Image of ISB1EI Housing, Surface Mount, 1-Port, Electric Ivory
Image of ISB1EI Housing, Surface Mount, 1-Port, Electric Ivory
Discontinued

Housing, Surface Mount, 1-Port, Electric Ivory

Brand:

Catalog ID:

ISB1EI

Housing, Surface Mount, 1-Port, Electric Ivory

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Product details

General

Application

1-Port

Catalog Number

ISB1EI

Color

Electric Ivory

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

1

Shelves

None

Type

ISF Box

UPC

662620219967

Dimensions

Cubic Capacity

3.34152 cu.in

Depth

1.08

Height

1.3 in

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity

50

Resources and downloads

Specifications