Image of ISB2EI Housing, Surface Mount, 2-Port, Electric Ivory
Image of ISB2EI Housing, Surface Mount, 2-Port, Electric Ivory
Discontinued

Housing, Surface Mount, 2-Port, Electric Ivory

Brand:

Bryant

Catalog ID:

ISB2EI

Housing, Surface Mount , 2-Port

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Product details

General

Application

2-Port

Catalog Number

ISB2EI

Color

Electric Ivory

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

2

Shelves

None

Type

ISF Box

UPC

662620219660

Dimensions

Cubic Capacity

5.91192 cu.in

Depth

1.08

Height

2.3 in

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity

40

Resources and downloads

Specifications