Image of OFPBB10 Housings, Blank Bottom Bracket, 10 Pack
Image of OFPBB10 Housings, Blank Bottom Bracket, 10 Pack

Housings, Blank Bottom Bracket, 10 Pack

Brand:

Bryant

Catalog ID:

OFPBB10

Housings, Blank Bottom Bracket, 10 Pack

  • Product Sold in Packs of 10
  • SC Duplex And LC Quad Connectors Mount Directly To The OFPPL Base

Blank Fill In for Bottom Openings on OFPPL

Product details

General

Application

Surface Mount Multimedia

Catalog Number

OFPBB10

EU RoHS Indicator

Yes

Item Type

iSTATION AMO and OFPPL Multimedia Boxes

Material

Composite

UPC

662620807515

Dimensions

Depth

0.5

Width

3.5 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20

Resources and downloads

Specifications