Image not found
Image not found

IEC Pin and Sleeve, Splash Proof Angled Receptacle, 16 A, 100-130 VAC

Brand:

Bryant

Catalog ID:

BRY316AR4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 16 A 100-130 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Splash Proof

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY316AR4S

Color

Yellow

Environmental Conditions

IP44

Ingress Protection

IP44

Insulation

Insulated Body

Material

PBT

Mounting Type

Screw Mount

Number Of Poles

2-POLE

Series

Splash Proof

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Angled Receptacle

UPC

781786785069

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

100-130 VAC

Voltage Rating Description

100-130 VAC

Conductor Related

Number Of Wires

3-WIRE

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

VDE, CE

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads