Image not found
Image not found

IEC Pin and Sleeve, Watertight Angled Receptacle, 20 A, 3 Phase 480 VAC

Brand:

Bryant

Catalog ID:

BRY420AR7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 20 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY420AR7W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

Screw Mount

Number Of Poles

3-POLE

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Angled Receptacle

UPC

781786783065

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-WIRE

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads