Image of BRY530C5W IEC Pin and Sleeve, Watertight Connector Body, 30 A, 347/600 VAC
Image of BRY530C5W IEC Pin and Sleeve, Watertight Connector Body, 30 A, 347/600 VAC

IEC Pin and Sleeve, Watertight Connector Body, 30 A, 347/600 VAC

Brand:

Bryant

Catalog ID:

BRY530C5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Connector Body, 30 A 347/600 VAC, 4-POLE 5-WIRE, Black, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • UL approved screwless terminations
  • Glandless water ingress protection

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY530C5W

Color

Black

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

Cord Mounted

Number Of Poles

4-POLE

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786781733

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

347/600 VAC

Voltage Rating Description

347/600 VAC

Conductor Related

Number Of Wires

5-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads