Image of 9801GRY Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired
Image of 9801GRY Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9801GRY

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Gray

  • Rocker
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

9801GRY

Color

Gray

EU RoHS Indicator

Yes

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

781786740075

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads