Image of 9903I Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired
Image of 9903I Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9903I

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Ivory

  • Rocker
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Catalog Number

9903I

Color

Ivory

EU RoHS Indicator

Yes

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

781786740433

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads