Image of 30302D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 3R Enclosure
Image of 30302D Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 3R Enclosure

Brand:

Bryant

Catalog ID:

30302D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, Black, With NEMA 3R Enclosure

  • Toggle
  • Motor Disconnects
  • Double Pole
  • 30A 600V AC
  • Side Wired Only

Product details

General

Application

Red Slide

Catalog Number

30302D

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631571

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4