Image of IMF4BK iSTATION, Front Loading Module Frame, 4-Unit,Black
Image of IMF4BK iSTATION, Front Loading Module Frame, 4-Unit,Black

iSTATION, Front Loading Module Frame, 4-Unit,Black

Brand:

Bryant

Catalog ID:

IMF4BK

Plate, iStation Module Frame, 4-Unit,Black

  • Front Loading Module Frame
  • 4-Unit
  • Black

Product details

General

Catalog Number

IMF4BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

4-Gang

UPC

662620248790

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20

Resources and downloads