Image of IMH110ST2OW iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White
Image of IMH110ST2OW iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White
Image of IMH110ST2OW iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White
Image of IMH110ST2OW iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White
Discontinued

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White

Brand:

Catalog ID:

IMH110ST2OW

iStation Module, HDMI, 110 Termination, Set, Active, 2-Unit, Office White

  • HDMI
  • 110 Termination
  • Set
  • Active

Standard Product

Product details

General

Application

HDMI Set Active Module

Catalog Number

IMH110ST2OW

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HDMI

UPC

662620310978

Dimensions

Display Size

2-Unit

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications