Image of IMXLRM1W iStation Module, Mini XLR, 1-Unit, White
Image of IMXLRM1W iStation Module, Mini XLR, 1-Unit, White
Discontinued

iStation Module, Mini XLR, 1-Unit, White

Brand:

Bryant

Catalog ID:

IMXLRM1W

iStation Module, Mini XLR, 1-Unit, White

  • Mini XLR
  • 1-Unit
  • White

Standard Product

Product details

General

Application

Loaded Pro AV Modules

Catalog Number

IMXLRM1W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

XLR

UPC

662620284187

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications