Image of IMB15315GY iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Gray, 10 Pack
Image of IMB15315GY iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Gray, 10 Pack
Discontinued

iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Gray, 10 Pack

Brand:

Bryant

Catalog ID:

IMB15315GY

iStation Modules, 3.5 MM Stereo Jack- 15-Pin, 1.5-Unit, Gray, 10 Pack

  • 3.5 MM Stereo Jack- 15-Pin
  • 1.5-Unit
  • Gray
  • 10 Pack

Standard Product

Product details

General

Application

15/9 Pin/HDMI W/3.5 Opening

Catalog Number

IMB15315GY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620290942

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

20

Resources and downloads