Image of BR851A Jack Accessories, Adapter, Mod 851Y, Splitting
Image of BR851A Jack Accessories, Adapter, Mod 851Y, Splitting

Jack Accessories, Adapter, Mod 851Y, Splitting

Brand:

Bryant

Catalog ID:

BR851A

Jack Accessories, Adapter, Mod 851Y, Splitting

Product details

General

Application

Telephony

Catalog Number

BR851A

Compatibility

Patch Cord (RJ45)

Data Link Protocol

Telephony

EU RoHS Indicator

Yes

Form Factor

RJ45

Item Type

Adapters

Specifications

  • Housing Material - High-impact thermoplastic (UL 94V-0)
  • Jack Contacts - Beryllium Copper Plated With 50 Micro Inch Gold over 50-100 Micro Inch Nickel

Telephony Interface

RJ45

UPC

662620786537

Electrical Ratings

Connectivity

RJ45

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • Modular Plug And Jacks Meet F.C.C.
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads

Specifications