Image of SFUSBAB3BK Keystone USB Jack, Snap-Fit, V3.0, A to B, Black
Image of SFUSBAB3BK Keystone USB Jack, Snap-Fit, V3.0, A to B, Black

Keystone USB Jack, Snap-Fit, V3.0, A to B, Black

Brand:

Catalog ID:

SFUSBAB3BK

Keystone USB Jack, Snap-Fit, V3.0, A to B, Black

  • Keystone USB Jack
  • Snap-Fit
  • V3.0
  • A to B
  • Black

Standard Product

Product details

General

Catalog Number

SFUSBAB3BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

USB

Temperature Rating

Per TIA

Type

Data

UPC

662620326139

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25