Image of RCT111W Kitchen Counter Trim Kit, Flush Mount, White
Image of RCT111W Kitchen Counter Trim Kit, Flush Mount, White

Kitchen Counter Trim Kit, Flush Mount, White

Brand:

Bryant

Catalog ID:

RCT111W

Kitchen Counter Trim Kit, Flush Mount, White

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Spill water tested
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable)
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installation - simply drop in and tighten

Product details

General

Catalog Number

RCT111W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Trim Kit for 201/221 Series

Style

Flush

Type

Flange and Top

UPC

883778307867

Dimensions

Dimensions

4.00 in x 4.00 in x 0.09 in

Height

0.09 in

Length

4 in

Width

4 in

Logistics

Carton Quantity

10

Pallet Quantity

5400

Resources and downloads

Specifications