Image of RL3742 Lamp Holders and Sockets, Medium Base, Pre-Focus, 1000W 250V, Porcelain
Image of RL3742 Lamp Holders and Sockets, Medium Base, Pre-Focus, 1000W 250V, Porcelain

Lamp Holders and Sockets, Medium Base, Pre-Focus, 1000W 250V, Porcelain

Brand:

Bryant

Catalog ID:

RL3742

Lamp Holders and Sockets, Medium Base, Pre-Focus, 1000W 250V, Porcelain

  • Medium Base
  • Pre-Focus
  • 1000W 250V
  • Porcelain

Standard Product

Product details

General

Application

HID Incandescent

Catalog Number

RL3742

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Incandescent Lampholders

Lamp Size

Mogul Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Series

Lampholders

Specifications

  • Lamp Type - Bayonet socket
  • Material - Glazed porcelain body with ceramic arc shield Screw shell: Brass with nickel plate
  • Mounting - Screw mount

Type

HID Incandescent, Porcelain Keyless

UPC

883778118166

Electrical Ratings

Amperage Rating

4.8 A

Connectivity

Screw Terminals

Current / Amperage Rating

4.8 A

Current Rating

4.8 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

4900

Resources and downloads

Specifications