Image of LCD150TI Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150TI Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150TI Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150TI Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
+4
Image of LCD150TI Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory

Lighting Controls Residential Toggle Dimmer Switch, 150W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory

Brand:

Bryant

Catalog ID:

LCD150TI

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Toggle Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Traditional Toggle Styling
  • UL/cUL listed

Product details

General

Catalog Number

LCD150TI

Lamp Type

Most Bulbs, Dimmable

Number Of Poles

1, 3, 4

UPC

783585565859

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

150W / 1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Logistics

Carton Quantity

10

Resources and downloads