Image of 7717B Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black
Image of 7717B Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black
Image of 7717B Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

Brand:

Catalog ID:

7717B

Locking Devices, Accessories, Weatherproof Boot, Nylon Connector Body, For 50A Black

  • Weatherproof Boot
  • Nylon Connector Body
  • For 50A Black

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7717B

Color

Black

Environmental Conditions

For Weatherproofing Connectors

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

50A Locking Weatherproofing Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For 50A Locking Plugs

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786337503

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads