Image of 20424 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber
Image of 20424 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

Brand:

Bryant

Catalog ID:

20424

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

  • Weatherproof Boot for Connector
  • For 30A Black Rubber

Product details

General

Application

Heavy Duty Industrial

Catalog Number

20424

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Mini Weatherproofing Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For Power Interrupting Devices

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786618244

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads