Image of 23002G Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 20A 125V/10A 250V DC 480V AC, Non-NEMA
Image of 23002G Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 20A 125V/10A 250V DC 480V AC, Non-NEMA

Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 20A 125V/10A 250V DC 480V AC, Non-NEMA

Brand:

Bryant

Catalog ID:

23002G

Locking Devices, Bryant Power Interrupting, Industrial, Female Nylon Connector Body, 20A 125V AC or DC/10A 250V DC 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependabilit
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Product details

General

Application

Heavy Duty Industrial

Catalog Number

23002G

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

10A/20A Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786618831

Dimensions

Dimensions

1.62 in x 1.62 in x 3.56 in

Display Size

Standard Sized Product

Height

3.56 in

Length

1.62 in

Width

1.62 in

Electrical Ratings

Amperage Rating

10A/20 A

Connectivity

Pressure Terminal Screws

Current Rating

10A/20 A

Voltage Rating

125 VAC/125 VDC/250 VDC/480 VDC

Voltage Rating Description

125 VAC/125 VDC/250 VDC/480 VDC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#16 AWG to #12 AWG

Logistics

Carton Quantity

20

Resources and downloads