Image of 25415 Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 60A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal and White
Image of 25415 Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 60A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal and White

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 60A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal and White

Brand:

Bryant

Catalog ID:

25415

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 250V DC/30A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black nylon with cord grip

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

25415

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A/30A Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Plugs

UPC

781786684003

Dimensions

Dimensions

2.50 in x 2.50 in x 6.56 in

Display Size

Standard Sized

Height

6.56 in

Length

2.5 in

Width

2.5 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Screw Terminals

Current Rating

20A/30 A

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

5

Resources and downloads