Image of BRY27W76IN Locking Devices, Elastomeric, Female Connector Body Interior, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 20R, Screw Terminal, Black
Image of BRY27W76IN Locking Devices, Elastomeric, Female Connector Body Interior, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 20R, Screw Terminal, Black

Locking Devices, Elastomeric, Female Connector Body Interior, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 20R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

BRY27W76IN

Watertight Devices, Locking Devices, Elastomeric, Receptacle Interior, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 20R, Screw Terminal

  • Elastomeric
  • Receptacle Interior
  • 20A 3-Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • L16- 20R

Product details

General

Catalog Number

BRY27W76IN

Item Type

20A 480V Watertight Receptacle Replacement Interior

Number Of Poles

3-Pole

Type

Interiors

UPC

781786378636

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L16-20R

Logistics

Carton Quantity

10