Image of BRY29W76IN Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 30R, Screw Terminal
Image of BRY29W76IN Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 30R, Screw Terminal

Locking Devices, Elastomeric, Female Connector Body Interior, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 30R, Screw Terminal

Brand:

Bryant

Catalog ID:

BRY29W76IN

Watertight Devices, Locking Devices, Elastomeric, Receptacle Interior, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16- 30R, Screw Terminal

  • Elastomeric
  • Receptacle Interior
  • 30A 3-Phase Delta 480V AC
  • 3-Pole 4-Wire Grounding
  • L16- 30R

Product details

General

Catalog Number

BRY29W76IN

Item Type

30A 480V Watertight Receptacle Replacement Interior

Number Of Poles

3-Pole

Type

Interiors

UPC

781786378971

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L16-30R

Logistics

Carton Quantity

10