Image of 7580DR Locking Devices, Industrial, Duplex Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7580DR Locking Devices, Industrial, Duplex Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Duplex Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

7580DR

Locking Devices, Industrial, Duplex Receptacle, 10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black RTP

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7580DR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

10A Duplex Receptacle Non-NEMA

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Duplex Receptacle

Type

Receptacle

UPC

781786002142

Dimensions

Dimensions

3.28 in x 1.38 in x 1.41 in

Display Size

Standard Sized Product

Height

1.41 in

Length

3.28 in

Width

1.38 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Terminal Screws

Current Rating

10 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads