Image of 7523 Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White
Image of 7523 Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

Brand:

Bryant

Catalog ID:

7523

Locking Devices, Industrial, Flanged Inlet, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15P, Screw Terminal, White

  • Flanged Inlet
  • 15A 125V
  • 2-Pole 2-Wire Non-Grounding
  • L1-15P
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

7523

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786629103

Dimensions

Dimensions

2.56 in x 2.19 in x 1.78 in

Display Size

Standard Sized Product

Height

1.78 in

Length

2.56 in

Width

2.19 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L1-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Specifications