Image of 7557ER Locking Devices, Industrial, Flanged Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black
Image of 7557ER Locking Devices, Industrial, Flanged Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Flanged Receptacle, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

7557ER

Locking Devices, Industrial, Flanged Receptacle, 10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7557ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

10A Triple Gripper Flanged Receptacle Non-NEMA

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786405851

Dimensions

Dimensions

1.84 in x 2.38 in x 1.68 in

Display Size

Standard Sized Product

Height

1.68 in

Length

1.84 in

Width

2.38 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Terminal Screws

Current Rating

10 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads