Image of 71920FR Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20R, Screw Terminal, Black
Image of 71920FR Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20R, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

71920FR

Locking Devices, Industrial, Flush Nylon Receptacle, 20A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20R, Screw Terminal, Black/White.

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71920FR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786698932

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L19-20R

Logistics

Carton Quantity

10

Resources and downloads