Image of 72330NP Locking Devices, Industrial, Male Plug, 30A 3- Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30P, Screw Terminal, Black and White
Image of 72330NP Locking Devices, Industrial, Male Plug, 30A 3- Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30P, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 30A 3- Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

72330NP

Locking Devices, Industrial, Male Plug, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30P, Screw Terminal, Black and White.

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

72330NP

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786703025

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase Y 347/600 VAC

Voltage Rating Description

3 Phase Y 347/600 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L23-30P

Logistics

Carton Quantity

10

Resources and downloads