Image of 7506 Locking Devices, Locking Devices, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, Black and White
Image of 7506 Locking Devices, Locking Devices, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, Black and White

Locking Devices, Locking Devices, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

7506

Locking Devices, Industrial, Female Connector Body, 15A 125V, 2-Pole 2-Wire Non Grounding, L1-15R, Screw Terminal, Black and White

  • Female Connector Body
  • 15A 125V
  • 2-Pole 2-Wire Non Grounding
  • L1-15R
  • Screw Terminal

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7506

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786628939

Dimensions

Dimensions

1.53 in x 1.53 in x 2.78 in

Display Size

Standard Sized Product

Height

2.78 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG

Number of Conductors

2-Pole Non-Grounding

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L1-15R

Logistics

Carton Quantity

10

Resources and downloads

Specifications