Image of 4726BRY Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Armored
Image of 4726BRY Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Armored

Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Armored

Brand:

Bryant

Catalog ID:

4726BRY

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Armored

  • Male
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • L5-15P
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

4726BRY

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

15A Regular Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Two-Piece Cord Clamp

Type

Plugs

UPC

781786656574

Dimensions

Dimensions

1.53 in x 1.53 in x 2.00 in

Display Size

Standard Sized

Height

2 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L5-15R

Logistics

Carton Quantity

10

Resources and downloads