Image of 4722N Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black and White
Image of 4722N Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black and White

Locking Devices, Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

4722N

Locking Devices, Industrial, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Angled 12-Position, Black and White

  • Male
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • L5-15P
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

4722N

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Regular Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Two-Piece Cord Clamp

Type

Plugs

UPC

781786656451

Dimensions

Dimensions

1.52 in x 1.52 in x 2.07 in

Display Size

Standard Sized

Height

2.07 in

Length

1.52 in

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L5-15P

Logistics

Carton Quantity

10

Resources and downloads