Image of 9967 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White
Image of 9967 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

9967

Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Wye 120/208V, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

  • Male Nylon Plug
  • 20A 3-Phase Wye 120/208V
  • 4-Pole 4-Wire Non Grounding
  • Non-NEMA
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

9967

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Nylon Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786633803

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Display Size

Standard Sized

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads