Image of 70520NCCR Locking Devices, Marine Grade, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow, Corrosion Resistant
Image of 70520NCCR Locking Devices, Marine Grade, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow, Corrosion Resistant

Locking Devices, Marine Grade, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow, Corrosion Resistant

Brand:

Bryant

Catalog ID:

70520NCCR

Locking Devices, Marine Grade, Female Nylon Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow/White, Corrosion Resistant

  • Nickel-plated copper-alloy metallic components
  • Molded of impact/chemical resistant high-visibility yellow nylon
  • Stainless steel screws
  • Receptacles have a one-piece grounding system with built-in self-grounding strap
  • Triple Gripper® cord grip on plugs and connectors which feature three captive assembly screws to automatically tighten cord grip
  • Individual wire pockets with clamp-type terminals

Product details

General

Application

Heavy Duty Industrial

Catalog Number

70520NCCR

Color

Yellow, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Triple Gripper Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786688605

Dimensions

Display Size

Standard Sized Product

Height

3.9 in

Length

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-20R

Logistics

Carton Quantity

10

Resources and downloads