Image of BRY65W49D Locking Devices, Watertight Series, Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Yellow
Image of BRY65W49D Locking Devices, Watertight Series, Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Yellow

Locking Devices, Watertight Series, Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Yellow

Brand:

Bryant

Catalog ID:

BRY65W49D

Watertight Series, Locking Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Yellow

  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal

Product details

General

Catalog Number

BRY65W49D

Color

Yellow

Item Type

15A Watertight Duplex Receptacle

Number Of Poles

2-Pole

Performance

  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)

Type

Duplex Receptacle

UPC

781786380332

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • IP69K in use
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L6-15R

Resources and downloads