Image of HBL2000CGY Metal Raceway, 5' Cover, HBL2000 Series, Gray
Image of HBL2000CGY Metal Raceway, 5' Cover, HBL2000 Series, Gray

Metal Raceway, 5' Cover, HBL2000 Series, Gray

Brand:

Bryant

Catalog ID:

HBL2000CGY

Metal Raceway, 5' Cover, HBL2000 Series, Gray

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

Product details

General

Catalog Number

HBL2000CGY

Color

Gray

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Performance

Electrical - Rating - 300V Rated

Series

HBL2000

Specifications

  • Channel Area (sq. in.) - 0.89
  • Cover Thickness - 0.025 in. (0.635)
  • Material - Galvanized Steel

Style

Single Channel

Type

Cover Only

UPC

783585214085

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Resources and downloads